AMZL
LOCKSMITH™ AMZL Backwashing Micro Z® Filters for Sediment Reduction (2-20 Cu. Ft.), Pipe Size 1.5 - 2 IN
Watts LOCKSMITH™ Series AMZL Micro Z® filters are backwashing filters for sediment reduction, equipped with the LOCKSMITH exclusive backwashing filter control valve. They are available from 1.5 in. to 2 in. connection sizes, with 2 cu. ft. to 20 cu. ft. media bed volumes.
Models: NM12TL150, NM14TL150, NM16TL150, NM18TL150, NM21TL150, NM24TL150, NM30TL150, NM12TL200, NM14TL200, NM16TL200, NM18TL200, NM21TL200, NM24TL200, NM30TL200, NM36TL200
To learn more visit: LOCKSMITH
Features
- Suitable for commercial sediment reduction applications
- Highly efficient, porous Micro Z granular filter media reduces backwash water waste volume and provides higher service flow rates
- Watts LOCKSMITH exclusive electronic controller allows user-friendly programmable operation for application-specific required control
- Non-corrosive fiberglass tanks with thermoplastic inner liner
- Precision motor-driven control valve performs well under toughest conditions
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AMZL
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.