ACL

LOCKSMITH™ ACL Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction (2-20 Cu. Ft.), Pipe Size 1.5 - 2 IN

  • Contains granular activated carbon to neutralize chlorine and remove organic compounds from water that cause unpleasant taste and odor
  • Activated carbon media is made from select grades of coconut shell charcoal for long, dependable filtration life
  • Watts LOCKSMITH exclusive electronic controller allows user-friendly programmable operation for application-specific required control
  • Precision motor-driven control valve performs well under the toughest conditions

Select options below to identify the UPC, Order Code, and Repair Kit for a specific ACL

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.