AC Activated Carbon

Automatic Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction (3-35 Cu. Ft.), Pipe Size: 1-3 IN

Sales Channel: Dealer

  • Contains granular activated carbon to neutralize chlorine and remove organic compounds from water that cause unpleasant taste and odor
  • Activated carbon media is made from select grades of coconut shell charcoal for long, dependable filtration life
  • Electronic controller makes it easy to set the lengths of backwash and rinse steps and the frequency of regeneration
  • Precision motor-driven control valve performs well under toughest conditions

Select options below to identify the UPC, Order Code, and Repair Kit for a specific AC Activated Carbon

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.