PWSR
Residential and Light Commercial Water Softeners
Sales Channel: Wholesale
Series PWSR water softeners are designed for residential and light commercial use applications ranging from 30,000 to 90,000 grains of hardness removal capacity at flow rates up to 23 gallons per minute. Connection Size: 1 in. (25mm) Flow Rate: Up to 23 gpm (87 lpm).
Features
- Designed to increase efficiency and save both salt and water
- Uses one of the most reliable valve platforms in the industry
- Advanced electronic control for easy programming
- Includes full flow bypass valve
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWSR
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.