PWS20
Meter Demand Simplex Water Softeners for Hardness Reduction
Sales Channel: Wholesale
PWS20 Meter Demand Simplex Water Softeners for Hardness Reduction have 2 in. (50mm) connection size; 90,000 to 600,000 grain capacities and flow rates up to 105 gpm.
Features
- Highly efficient, conventional cation exchange type of water softener with fully adjustable regeneration cycles
- Electronic controls store operating history that can be accessed by user
- Durable, brass bodied control valve for years of service
- Up to 600,000 grains of hardness removal capacity at flow rates up to 105 gpm (397 lpm)
Literature
-
- Catalog - Pure Water Commercial
- Dimensional Drawing - PWS20 Simplex
- Installation Drawing - PWS20 Simplex
- Installation Instructions - PWS20, PWS20-2, PWS20-P
- Specification Sheet - PWS20, PWS20-2, PWS20-P
- Specification Sheet - PWS20, PWS20-2, PWS20-P (French)
- Specification Sheet - PWS20, PWS20-2, PWS20-P (Spanish)
- Written Specification - PWS10, PWS15, PWS20, PWS20-2, PWS20-P, PWS30, PWS30-2, PWS30-P
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWS20
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |