HCP-200
Meter Demand Progressive Water Softeners for Hardness Reduction, For Capacities Up to 600,000 Grains Per Tank
HCP-200 water softening systems are highly efficient conventional cation exchange type water softeners. These pre-engineered systems are suitable for commercial applications ranging from 90,000 to 600,000 grains of hardness removal per tank and flow rates up to 420 gpm (1590 lpm).
Series HCP-200 are ideal for commercial and industrial applications where high flow and high capacities are required to accommodate wide variances in flow rates.
Features
- Easily select duplex, triplex or quadplex systems with flow demand staging
- Model for capacities up to 600,000 grains per tank
- Pre-engineered systems with up to 4 tanks in parallel for flow rates up to 420 GPM
- All systems have no hard water bypass pistons
- Each softening vessel is complete with brine tank and meter
- All systems have stainless steel in-line flow meters
Literature
-
- Installation Drawing - HCP-200 Duplex
- Installation Drawing - HCP-200 Quadplex
- Installation Drawing - HCP-200 Triplex
- Installation Instructions - HC-200, HCTA-200, HCP-200
- Specification Sheet - HC-200, HCTA-200, HCP-200
- Written Specification - LC-100, LC-150, HC-200, HCTA-200, HCP-200, HC-300, HCTA-300, HCP-300
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HCP-200
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |