CLS

LOCKSMITH™ Series CLS Softeners for Hardness Reduction with Watts Exclusive Valve Controller, Pipe Size 1.5 - 2 IN

  • Watts LOCKSMITH exclusive controller for 1.5” and 2” systems
  • Low salt alarm – Display alerts users when salt needs to be replenished
  • Visual color screen for “at-a-glance” status
  • Service contact screen – System alerts users when maintenance is required and provides dealer contact information
  • Progressive mode – Link up to 4 softening systems together to operate in progressive mode with no additional control units required
  • Remote regeneration – Supports remote regeneration input for automatic backwashing to increase softener efficiency
  • Advanced programmable features including brine reclaim, AIO and more for optimal operation efficiency
  • 2-12V relay outputs for increased configurability and ability to energize external equipment
  • Extensive additional programmable capabilities

Select options below to identify the UPC, Order Code, and Repair Kit for a specific CLS

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.