WDS

Sizes: 3/4 ‒ 1 In (20 ‒ 25mm) FloodSafe® Water Detector Shutoff Valves

  • Advanced water detection technology with no terminals to corrode
  • Easily reset or tested by contractor, building owner, or plumbing inspector
  • Water dam included for concrete, linoleum, tile, or other hard surfaces
  • Contacts included for connection to monitored alarm detection systems

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WDS

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.