500800
Hot Water Recirculating System
Sales Channel: Retail
Watts Premier Hot Water Recirculating System provides water to your faucet or shower instantly, eliminating water waste caused by waiting for water to heat up. This pump offers quiet, maintenance-free operation and includes a programmable timer that can be set to activate the pump only when you need it or set it to run 24-hours a day.
The device uses the pump at the water heater and a patented under-sink sensor valve to create a pressure differential. The pressure differential allows the cold and cool water in the hot water supply line to bypass into the cold water supply line at a low volume through the thermostatically controlled sensor valve, keeping the water in the hot water supply line at a "no-wait" temperature throughout the home.
Caution: This system is not designed for tankless water heaters.
Features
- No return line required
- No electricity needed under the sink
- Built-in 24 hr, 3 position timer with 10 ft cord and 115v plug
- Uses less energy than a 25 watt light bulb
- Thermal By-Pass Technology
- Saves up to 12,000 gallons per year
- Maintenance Free
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 500800
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.