PLT
Potable Water Expansion Tanks
Series PLT Potable Water Expansion Tanks are designed to absorb the increased volume of water created by thermal expansion and to maintain balanced pressure throughout the potable water supply system. Series PLT tanks feature a pre-pressurized steel tank with an expansion membrane that prevents contact of the water with the air in the tank. This prevents loss of air to the water and ensures long and trouble-free life for the system. These tanks may be used with all types of Direct Fired Hot Water Heaters (gas, oil or electric) and hot water storage tanks. IAPMO listed and ANSI/NSF 61 certified. Maximum Pressure: 150psi (10 bar)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PLT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.