88S
Stainless Steel, Wye-Pattern Strainers
Series 88S Stainless Steel, Wye-Pattern Strainers feature a stainless steel body with threaded connections, stainless steel screen and stainless steel, tapped retainer cap with graphite gasket. Series 88S is ideal for corrosive, high pressure and high temperature applications. Maximum Pressure (non shock): 1440psi (99 bar) at 100°F (38°C) WOG, 600psi (41 bar) at 489°F (254°C) WSP.
Features
- Stainless steel is ideal for corrosive, high-pressure and high-temperature uses
- Threaded connections and tapped retainer cap with graphite gasket for easy servicing
- Maximum pressure: 1440psi (99 bar) at 100°F (38°C); 600psi (41 bar) at 480°F (254°C)
- Lead Free* construction complies with Lead Free* installation requirements
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 88S
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |