77F-SS
Stainless Steel, Flanged and Grooved, Wye-Pattern Strainers
Series 77F-SS, 77G-SS Stainless Steel, Flanged and Grooved, Wye-Pattern Strainers feature a wye-pattern, stainless steel body with flanged (Model 77F-SS) or grooved (Model 77G-SS) connections, stainless steel screen, ductile iron or epoxy-coated ductile iron (FDA Model) retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. Series 77F-SS, 77G-SS is lightweight, corrosion-resistant and has a self-cleaning feature. It is suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. Maximum Pressure (non-shock): 200psi (13.8 bar) at 150°F (66°C) WOG.
Features
- Wye-patterned stainless steel body is suitable for use in potable water and food applications
- Lightweight, corrosion resistant, and includes a self-cleaning feature for easy servicing
- Stainless steel screen with EPDM gasket and ductile iron or FDA-approved epoxy-coated retainer cap
- All models feature blow-down outlet with flanged or grooved connections to suit user needs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 77F-SS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.