77F-CSSI
Stainless Steel, Flanged, Wye-Pattern Strainers
Series 77F-CSSI Stainless Steel, Flanged, Wye-Pattern Strainers feature a stainless steel body, blow-down connections, stainless steel screen, stainless steel retainer cap and non-asbestos gasket. The Series 77F-CSSI machined seat allows the seat to be self-aligning and assures a perfect fit. The strainer may be installed in horizontal or vertical pipe with the blow-off connection at the lower end of the screen retainer cover. Maximum Pressure (non-shock): 275psi (18.9 bar) at 100°F (38°C) WOG, 150psi (10.3 bar) at 400°F (204°C) WSP.
Features
- Wye-pattern stainless steel body and blow down connections for corrosion resistance and long life
- Machined seat allows self-aligning screen to help ensure a perfect fit
- Install in horizontal or vertical pipe with the blow-off connection at the lower end of the screen retainer cover
- Lead Free* models available
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 77F-CSSI
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |