77F-BI
Bronze, Flanged, Wye-Pattern Strainers
Series 77F-BI Bronze, Flanged, Wye-Pattern Strainers are used in liquid and steam applications. They feature a Class 150 bronze body, stainless steel screen and blow-down plug. Series 77F-BI can be installed in horizontal or vertical pipe with the blow-down connection at the lower end of the screen retainer cover. Maximum Pressure (non-shock): 225psi (15 bar) at 150°F (66°C) WOG; 150psi (10.3 bar) at 406°F (208°C) WSP.
Features
- Bronze flanged strainer for liquid and steam applications
- Wye-pattern Class 150 bronze body provides durability and long life
- Stainless steel screen and blow-down plug for reliability and serviceability
- Install in horizontal or vertical pipe with the blow-off connection at the lower end of the screen retainer cover
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 77F-BI
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |