LF650A
Series LF650A Y strainers are installed in water piping systems to protect expensive equipment (such as backflow preventers) from damage or failure that can be caused by foreign material in the pipeline. The series LF650A features Lead Free* construction to comply with Lead Free* installation requirements. Maximum working pressure: 400psi (27.6 bar).
Features
- Protects expensive equipment, such as backflow preventers, from damage or failure caused by foreign material in the pipeline
- Tapped retainer cap with closure plug
- Screen is 20 mesh 304 stainless steel
- Sizes 1⁄2 in. - 2 in. (15mm - 50mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF650A
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.