97FB-CI
Cast Iron, Simplex, Basket Strainers
Series 97FB-CIB cast iron, Simplex, basket strainers feature an angle-designed basket, cast iron body with flanged connections, stainless steel screen, and cast-iron blow-off plug. Sizes 8 to 12 inch (200 to 300mm) have a side drain facing outlet of the strainer.
Model 97FB-CIB - Maximum pressure (non-shock) is 200 psi (13.8 bar) at 150 degrees F (66 degrees C) WOG, 125 psi (8.6 bar) at 353 degrees F (178 degrees C) WSP.
Features
- Cast iron simplex basket strainer with flanged connections for durability
- 2 in. to 12 in. (50 to 305mm); sizes over 8 in. (200mm) have a side drain facing outlet of the strainer
- All sizes furnished with a plugged blowdown connection and angle-designed baskets for convenience
- Lead Free* models available
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 97FB-CI
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |