8000F
Series 8000F Stainless Steel Flanged Wye-Pattern Strainers feature a wye-pattern, stainless steel body with flanged (Series 8000F) connections, stainless steel screen, ductile iron or epoxy-coated ductile iron (FDA Series) retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. Series 8000F is lightweight, corrosion-resistant, and has a self-cleaning feature. It is suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. Maximum Pressure (non-shock): 200psi (13.8 bar) @ 150°F (66°C) WOG.
Features
- Offers a self-cleaning feature
- Corrosion-resistant
- Suitable for use in potable water
- Ideal for food applications in compliance with NSF-61 and FDA requirements
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 8000F
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |