A2C-M1

Discontinued - Replaced By: A2C-SC 1/2

Part of the A2C Series

Ordering Code: 0004640

UPC: 098268910537

Lead Free: NO

1/2 IN Automatic Washing Machine Water Shutoff Valve with Leak Sensor, Inlet Adapters

  • Electronic control device senses the washing machine current flow
  • Helps prevent floods from burst washing machine hoses
  • De-pressurizes hoses when washing machine is not in use
  • Turns off water supply to washing machine when a leak is detected
Specifications
Body Material Polysulfone
Brand Watts
Cold Water Inlet Connection Size 1/2 IN
Cold Water Inlet Connection Type Socket
Cold Water Outlet Connection Type Socket
Control Type Electric Actuators
EAN 098268910537
Hot Water Inlet Connection Size 1/2 IN
Hot Water Inlet Connection Type Socket
Hot Water Outlet Connection Type Male Threaded
Lead Free NO
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 180
Part Number 0004640
Series A2C