2M2 1/2
Part of the 2 Series
Ordering Code: 0006644
UPC: 098268302417
Lead Free: NO
1/2 IN Brass Duo-Cloz Manual Washing Machine Shutoff Valve, Copper Ell Adapters For Solder or Compression
This 1/2 IN manual washing machine shutoff valve is designed to control water flow from the water supply to the flexible hoses connected to a washing machine. It has a single Duo-Cloz lever to turn both hot and cold water on or off quickly and can eliminate water pressure on supply hoses to prevent catastrophic water damage. This shutoff valve has a brass body construction, brass ball valves with long wearing PTFE seats, 1/2 inch copper dual ell adapters for solder or compression connections to receive tubing and 3/4 inch hose connections. The maximum pressure is 150 psi (10.3 bar) and the maximum temperature is 180 degree F.
Features
- Prevents washing machine hoses from bursting
- Single lever control
- Brass body construction
- Easy to install
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Male Threaded |
Cold Water Outlet Connection Type | Male Threaded |
Control Type | Lever Handle |
EAN | 098268302417 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Male Threaded |
Hot Water Outlet Connection Type | Male Threaded |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Part Number | 0006644 |
Series | 2 |