LFSWS

Lead Free* Stop and Waste Valves with Solder Ends

  • Used in residential applications as stop and waste shutoffs
  • A drain cock allows draining or venting of the downstream line when valve is in the off position
  • Lead Free* brass body with solder ends
  • Sizes: 3/8 in. ‒ 3/4 in. (10 ‒ 20mm)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFSWS

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.