LFSS
Lead Free* Stop Valves with Solder Ends
Series LFSS Stop Valves are used in residential applications for shutoff service only. It consists of a Lead Free* brass body construction with solder connections and a handwheel for shutoff. Maximum Working Pressure is 150psi (10.3 bar) WOG.
Features
- Used in residential applications for shutoff service only
- Lead Free* brass body with solder connections
- Maximum Working Pressure is 150psi (10.3 bar) WOG
- Sizes: 1/2 in. (15mm) and 3/4 in. (20mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFSS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.