TWS-8 3/4
Part of the TWS Series
Ordering Code: 0722050
UPC: 098268611977
Lead Free: NO
3/4 In Through Wall Shutoff, 8 In Long
This 3/4 IN through the wall water supply shutoff is used to provide outside access to a building water supply for start-up, winterizing and servicing of irrigation sprinkler systems. It features a durable bronze body and shaft, one piece valve plunger, tamper resistant key operated hydrant, manual drain port, exterior chrome finish and union connection for ease of installation of a backflow preventer. It is 8 IN long. Maximum working pressure is 175 psi (12.06 bar).
Features
- Bronze body for durability
- Exterior shutoff
- Easy to drain
- Tamper resistant
Specifications | |
---|---|
Body Finish | Chrome Plated |
Body Material | Bronze |
Brand | Watts |
Control Type | Key |
EAN | 098268611977 |
Frost Free | No |
GDS Status | Registered |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Union Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Joint |
Outlet Thread Type | NPT |
Part Number | 0722050 |
Series | TWS |
Wall Thickness | 8 IN |
With Vacuum Breaker | Yes |