LFFHB
Frost-Proof Automatic Self-Draining Wall Hydrants
Series LFFHB Frost-Proof Automatic Self-Draining Wall Hydrants are designed to provide freeze protection of the external water supply as well as backflow protection to the potable water supply. They feature solid brass construction with a nickel plated finish, 0.8mm thick copper tube, plastic vacuum breaker, and heavy metal handle. Repairs can be made inline without removing the sill cock from the waterline. Designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2. Available with 1/2 in. solder or 1/2 in. male IPS inlet (Model LFFHB-1).
Features
- Provides freeze protection of the external water supply as well as backflow protection to the potable water supply
- Plastic vacuum breaker prevents contamination of the potable water supply from backsiphonage and backpressure
- Repairs can be made inline without removing the sill cock from the waterline
- Designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFHB
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.