FH
Frost-Proof Automatic Draining Wall Hydrants
Series FH Frost-Proof Automatic Draining Wall Hydrants are used in commercial and residential applications to provide freeze protection for the external water supply. They have brass body construction with nickel-plated finish, steel handwheel, a positive seat water shutoff, and an automatic self-draining feature. Model FH-1-M1 is available with 1/2 in. solder or 1/2 in. male IPS inlet. Model FH-1-M1-PEX has 1/2 in. PEX inlet
Features
- Used in commercial and residential applications to provide freeze protection for the external water supply
- Automatic self-draining feature
- 1/2 in. solder, male IPS, or PEX inlet
- Available in a range of sizes
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |