LF210-5
Lead Free* Automatic Gas Shutoff Valves
Series LF210-5 Lead Free* Automatic Gas Shutoff Valves are used in gas water heater applications to protect against overheating water in the domestic hot water supply heating system. It is an immersion-type valve that automatically shuts off the gas supply to the heater if the temperature reaches 210°F (99°C). It is a self-contained device that consists of Buna-N disc-to-metal seating, manual reset button to reopen the valve after an automatic shutoff, trip latch assembly, and stainless steel spring seats to close the valve at a controlled temperature. A thermostat with extension tube operates a trip latch in response to water temperature. Design certified by CSA. Models LFL210-5 M2 and LFLL210-5 M2 feature extended shanks for use with water heaters containing extra thick insulation up to 2 1/2 in.
Features
- Used in gas water heater applications to protect against overheating water in the hot water supply heating system
- Automatically shuts off the gas supply to the heater if the temperature reaches 210°F (99°C)
- Extended shanks for use with water heaters containing extra thick insulation
- Manual reset button to reopen the valve after an automatic shutoff
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF210-5
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |