PIPF
Isolation Pump Flanges with Purge Port & Swivel Flange
Series PIPF Isolation Pump Flanges with Purge Port & Swivel Flanged are designed to isolate circulator pumps to facilitate circulator pump replacement or repairs while the integral purge port facilitates system purging. They feature a swivel flange that allows the purge port to be positioned for optimal purging convenience, brass body and flange with bottom loaded blowout proof stem, chrome plated ball, and advanced double O-ring stem seal technology. Pressure rated at 400psi WOG.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PIPF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.