LFIPF-HV
Isolation Pump Flanges for Recirculation Pumps
Series LFIPF-HV Lead Free* Isolation Pump Flanges are designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. They feature a Lead Free* brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-ring seal, virgin PTFE seats, and optional T-handle included. Pressure rated at 600psi (41.4 bar) WOG.
Features
- Provides isolation for the circulator pump to facilitate replacement or repair
- Adjustable packing for longer service life
- Available with threaded NPT and solder end connections
- Sizes: 3⁄4 in. – 2 in. (20 – 50mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFIPF-HV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |