WGV-X
Brass Cross-Handle Gate Valves
Series WGV-X Brass Cross-Handle Gate Valves are used in commercial and residential general service applications. They feature brass body construction with NPT female threaded connections, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, solid wedge disc, and cast iron cross-handle handwheel. Maximum Pressure is 200psi (13.8 bar) WOG.
Features
- Used in commercial and residential general service applications
- For water, oil, or compressed gas applications
- Brass body construction with NPT female threaded connections
- Sizes: 3⁄8 in. ‒ 3 in. (10 - 80mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WGV-X
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |