GV
Discontinued
Bronze Gate Valves, Non-Rising Stem
Series GV, GVS Bronze Gate Valves are used in commercial and residential applications. They feature bronze body construction, non-rising brass stem, Teflon packing, threaded IPS bonnet, bronze disc, and cast iron handwheel. Maximum Pressure: 200psi (13.8 bar) WOG (non-shock), 125psi (8.6 bar) WSP.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific GV
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.