Gate Valve TS-OSY
Gate Valve OS&Y with TS-OSY supervisory switch is recommended for fire main shutoff and distribution service. This resilient wedge gate valve includes ductile iron body, bonnet, and stuffing plate all coated with fusion bonded epoxy and applied in accordance with AWWA C550. The gate valve features.
Features
- For use in fire-service systems
- Supervisory switch indicates the open or closed position of the OSY gate valve
- Factory calibrated to eliminate field calibration
- Available in flange x flange, flange x groove, and groove x groove end connections
- Designed for indoor and outdoor applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Gate Valve TS-OSY
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.