WBVC-M1
Discontinued
2-Piece, Standard Port, Brass Ball Valves with Compression Connections
Series WBVC-M1 2-Piece, Standard Port, Brass Ball Valves are used in commercial, residential, and industrial applications for a full range of liquids. They have compression connections and a brass body. Pressure Rating is 400psi (28 bar) WOG (non-shock) and 150psi (10 bar) WSP.
Features
- Used in commercial, residential, and institutional applications for a full range of liquids
- Has compression connections and a brass body
- NSF 61 approved
- Sizes: 1/2 in. ‒ 1 in. (15 ‒ 25mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WBVC-M1
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.