LFWPBVD
1/2 in. to 3/4 in. Lead Free* Full Port Ball Valves with Waste Drain
Series LFWPBVD Lead Free* 2-piece full port ball valves are designed for use with WaterPEX piping. It features a forged brass body with waste drain, virgin PTFE seats, chrome plated brass ball, stem packing, and Viton stem O-ring. It has crimp end connections designed for use with WaterPEX tubing. The ball valve rating is 400 WOG and the crimp connection is rated to 160 psi at 73 degrees F (11 BAR at 23 degrees C).
Features
- Full Port Ball Valve with waste drain
- Lead Free* construction
- Available in 1/2 in. CF x 1/2 in. and 3/4 in. CF x 3/4 in.
- Available in 1/2 in. CF x 1/2 in. CF and 3/4 in. CF x 3/4 in. CF
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFWPBVD
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |