LFWPBV
1/2 in. to 1 in. Lead Free* Full Port Ball Valves
Series LFWPV 2-Piece, Full Port, Lead Free Brass Ball Valves with PEX Ends are designed for use in PEX piping systems. They feature brass PEX end tailpieces designed for easy crimping into a PEX piping system. Lead Free* construction complies with Lead Free* installation requirements.
Features
- Designed for use in PEX piping systems
- PEX ASTM F-1807 end tailpieces for easy crimping
- Lead Free* construction complies with Lead Free* installation requirements
- Sizes: 1/2 in. ‒ 1 in. (15 to 25mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFWPBV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.