LFIT6300
Lead Free* 2 - Piece, Full Port, Ball and Waste Brass Ball Valves
Series LFIT6300 & LFIS6301 2-Piece, Full Port, Ball and Waste Lead Free* Copper Silicon Alloy Ball Valves feature a side drain port to drain or vent a downstream line when the valve is in the off position. A full port orifice ensures maximum flow capacity and its ball is wiped clean during each operation of the valve. The Lead Free* construction complies with Lead Free* installation requirements.
Features
- Features a side drain port to drain or vent a downstream line when the valve is in the off position
- Suitable for a full range of liquids and gases
- Full port orifice ensures maximum flow capacity
- Available with threaded NPT and solder end connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFIT6300
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |