LFFBV-PEX-F1960
2-Piece, Lead Free* Brass Valves - PEX-a F1960 Cold Expansion Fittings
The LFFBV-PEX-F1960 series is a 2 Piece, Lead Free* Brass Ball Valve. These valves are designed with PEX F1960 (Cold Expansion Fitting) ends, which are for use with Watts WaterPEXa and any other PEXa piping systems. Forged Lead Free* brass body and adapter manufactured per the ASTM F1960 standard. This series of valves features Lead Free* brass PEX F1960 end tailpieces designed for easy crimping into a Watts WaterPEXa and any other PEXa piping system.
Additionally the LFFBV-PEX-F1960 utilizes Lead Free* construction to comply with Lead Free* installation requirements. This product is suitable for use with potable water and hydronic systems for commercial and residential applications.
Features
- F1960 (Cold Expansion Fittings)
- ANSI/NSF-14; ANSI/NSF-61
- Cold expansion connection rated to 160psi at 73°F (23°C)
- Valve rated to 400 WOG
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-PEX-F1960
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.