LFFBV-PEX
2-Piece, Full Port, Lead Free* Brass Ball Valves with PEX Ends
Series LFFBV-PEX 2-Piece, Full Port, Lead Free* Brass Ball Valves with PEX Ends are designed for use in PEX piping systems. They feature brass PEX ASTM F-1807 end tailpieces for easy crimping into PEX piping systems, a Lead Free* brass body, chrome plated brass ball, virgin PTFE seats and stem packing, and Viton stem O-ring. Pressure Rating is 400psi WOG. Crimp connection rating is 160psi at 73°F (23°C).
Features
- Designed for use in PEX piping systems
- PEX ASTM F-1807 end tailpieces for easy crimping
- Lead Free* construction complies with Lead Free* installation requirements
- Sizes: 1/2 in. ‒ 1 in. (15 ‒ 25mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-PEX
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |