LFFBV-4
Lead Free* 2-Piece, Full Port, Brass Ball Valves
Series LFFBV-4 & LFFBVS-4 2-Piece, Full Port, Brass Ball Valves are suitable for a full range of liquids and gases in residential and commercial applications. These valves feature an adjustable packing for longer service life, a bottom loaded blow-out proof stem for safety, a fluorocarbon elastomer stem O-ring to prevent stem leaking at installation. Lead Free* construction complies with Lead Free* installation requirements. Rated to 600psi WOG and 150psi WSP for 1/4 in. – 2 in. (8 – 50mm) and 400psi WOG and 125psi WSP for the 1/2 in. – 3 in. (65 – 80mm).
Features
- Used for a full range of liquids and gases in residential and commercial applications
- Adjustable packing for longer service life
- Lead Free* construction complies with Lead Free* installation requirements
- Sizes: 1/4 in. ‒ 3 in. (8 ‒ 80mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-4
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |