LFFBV-3-PRxFIP
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x Female NPT Connections
Series LFFBV-3-PRxFIP Lead Free* 2-piece, full port, brass ball valves with integral press end fittings designed for use in plumbing, heating, and potable water applications. They feature a Lead Free* brass body, adjustable packing gland, and bottom-loaded blowout proof stem. Made with integral ASTM-B88 compliant press end connection on one end, and female NPT connection on the other end. The press fitting is rated to 250 psi CWP up to 210 degrees F.
Features
- Lead Free* brass body rated NSF61-8
- Bottom loaded blowout proof stem with packing nut
- Press end connections on one end with female NPT connection on the other
- Press end connections comply to ASTM-B88
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3-PRxFIP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |