LFFBV-3-PRxF1960
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x F1960 End Connections
Series LFFBV-3-PRxF1960 Lead Free* 2-piece, full port brass ball valves with press x F1960 connections are designed for use in plumbing, heating, and potable water applications. They feature a Lead Free* brass body, adjustable packing gland, and bottom-loaded blowout proof stem. These valves facilitate easy transition from copper tubing to PEXa tubing. Made with integral ASTM-B88 compliant press end connections on one end, with ASTM F1960 compliant PEX end connections on the other. The F1960 PEX fitting is rated to 160 psi at 73 degrees F and the press fitting is rated to 250 psi CWP up to 210 degrees F.
Features
- Lead Free* brass body rated NSF61-8
- Bottom loaded blowout proof stem with packing nut
- F1960 PEX end connections comply to ASTM F1960
- Press end connections comply to ASTM-B88
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3-PRxF1960
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |