LFFBV

2-Piece, Full Port, Lead Free* Bronze Ball Valves

  • Used for a full range of liquids and gases in residential and commercial applications
  • Adjustable packing for longer service life
  • Certified to NSF/ANSI Standard 61/8
  • Sizes: 1/4 in. ‒ 3 in. (8 ‒ 80mm)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.