LFB6400
2-Piece, Standard Port, Lead Free* Ball Valves with Mounting Pads
Series LFB6400 2-Piece, standard port, Lead Free* ball valves are used in commercial and industrial applications for a wide range of liquids and gases. The LFB6400 ball valves come standard with actuator mounting pads, They have a Lead Free* copper silicon alloy body, stainless steel ball, stainless steel blowout proof stem, Durafill® (carbon/glass filled PTFE) seats, PTFE stem packing, PTFE stem thrust bearing, and adjustable packing nut. The Lead Free* construction complies with Lead Free* installation requirements. Pressure rating for models: 1/4 to 2 inch size is 600 psi (41 bar) WOG non-shock; 150 psi (10 bar) WSP. For 2 1/2 to 4 inch size rating is 400 psi (28 bar) WOG non-shock; 125 psi (8.6 bar) WSP.
Features
- Used in commercial and industrial applications for a full range of liquids and gases
- Excellent for throttling and balancing applications of non-abrasive fluids where minimum flow is 20% to 100% of valve capacity
- PTFE seats are longer lasting in high or low temperature applications
- Sizes: 1/4 in. ‒ 4 in. (8 ‒ 100mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFB6400
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |