LFB6080G2
2-Piece, Full Port, Lead Free* Bronze Ball Valves
Series LFB6080G2 2-piece, full port, Lead Free* bronze ball valves are used in commercial and industrial applications for a full range of liquids and gasses. They feature a blowout proof pressure full-port orifice, which ensures minimal pressure drop. Model LFB6080G2 has threaded NPT end connections and Model LFB6081G2 has solder end connections. Lead Free* construction to complies with Lead Free* installation requirements. Pressure rating for 1/4 in. - 2 in. (8 - 50mm) is 600 psi WOG (non-shock) 150 psi WSP.
Features
- Used in commercial and industrial applications for a full range of liquids and gases
- Blowout proof, pressure retaining stem
- Lead Free* NSF-372 certification
- Available with threaded NPT and solder end connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFB6080G2
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |