LFB6000
Lead Free* 2-Piece, Standard Port, Ball Valves
Series LFB6000 & LFB6001 Lead Free* 2-Piece, Standard Port, copper silicon Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a blowout proof pressure retaining 316 stainless steel stem and standard port orifice that ensures minimal pressure drop. Durafill and Uniseal seats and chrome plated brass ball provide lasting service. Model LFB6000 has threaded NPT end connections and Model LFB6001 has solder end connections. Pressure Rating for 1/4 to 3 in. (8 ‒ 80mm) is 600psi WOG (non-shock) and 150psi WSP. 4 in. (100mm) is 400psi WOG (non-shock) and 125psi WSP.
Features
- Used in commercial and industrial applications for a full range of liquids and gases
- Designed for lasting service
- Lead Free* construction complies with Lead Free* installation requirements
- Available with threaded NPT and solder end connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFB6000
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |