GBV 1
Part of the GBV Series
Ordering Code: 0545007
UPC: 098268074413
Lead Free: NO
1 In 2-Piece Ball Valve For Gas With Npt Female Connections, Tee Handle
This 1 inch two-piece brass gas ball valve with female threaded end connections is used in residential and commercial applications for natural gas and LP gas on in-house and indoor piping systems. The valve features brass body construction, virgin PTFE seats and seals, brass end piece and plug, and zinc alloy handle. The temperature range is -20 to 125 degrees F (-29 to 52 degrees C). The maximum working pressure is 5 psi (34 kPa).
- Brass two-piece body construction
- NPT female connections and T- handle
- Used for LP and natural gas in residential and commercial applications
- Complies with ANSI standards for gas piping
- UL approved at 5 psi (34.2 kPa)
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268074413 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 125 |
Minimum Temperature - Celsius | -29.00 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0545007 |
Seat Material | PTFE |
Series | GBV |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Does Not Apply To Product |
Valve Style | 2-piece |
WOG Rating | 5 PSI |