G4000-M1 4
Part of the G4000M1 Series
Ordering Code: 0822653
UPC: 098268908862
Lead Free: NO
4 In Cast Iron 2-Piece Full Port Flanged Ball Valve
This 2-Piece Full Port Cast Iron Flanged Ball Valve, 4 IN Watts Model G4000M1, is used in commercial HVAC and steam applications. It features a 125 psi steam rating, stainless steel ball and stem, PTFE seat and packing, a steel-plated stop plate, and a ductile iron handle. It has a quarter turn operation, positive shutoff, and is ideal in replacing old cast iron gate valves.
Features
- Cast iron
- Flanged
- Full port
- Stainless steel ball and stem
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 304 Stainless Steel |
Body Finish | Cast Iron |
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
Control Type | Lever Handle |
CV Rating | 1200 |
EAN | 098268908862 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 353 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 1420 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0822653 |
Port Type | Full |
Seat Material | PTFE |
Series | G4000M1 |
Stem Packing Material | PTFE |
Stem Shaft Material | 304 Stainless Steel |
Stem Type | Standard |
Thrust Washer Material | Stainless Steel |
Valve Style | 2-piece |
WOG Rating | 200 PSI |