FBV-3C-QC

Discontinued - Replaced By: LFFBV-3C-QC 1/2

Part of the FBV-3C Series

Ordering Code: 0651192

UPC: 098268360301

Lead Free Model Available

1/2 IN 2-Piece Full Port Brass Ball Valve, Quick-Connect End

  • Forged brass body construction with end adapter
  • Chrome plated brass ball
  • Quick-Connect inlet and outlet connections
  • Can be used with copper, CPVC, PEX and PB pipe
  • No thread sealants, solders or glues needed
  • Can be rotated under pressure and removed and reused without using tools
  • Virgin PTFE seats and seals
  • Adjustable packing gland
  • Bottom loaded blowout proof stem
Specifications
Actuation No
Assembled Dry No
Balance Stop Plate No
Ball Material Chrome Plated Brass
Body Finish Brass
Body Material Brass
Brand Watts
Buy American Act Compliant NO
Control Type Lever Handle
EAN 098268360301
Electrical Rating Does Not Apply To Product
GDS Status Registered
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Thread Type Does Not Apply To Product
Lead Free NO
Maximum Temperature-Fahrenheit 400
Minimum Temperature - Celsius -18.00
Minimum Temperature-Fahrenheit 0
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Thread Type Does Not Apply To Product
Part Number 0651192
Port Type Full
Seat Material Virgin PTFE
Series FBV-3C
Stem Packing Material Virgin PTFE
Stem Shaft Material Brass
Stem Type Bottom Loaded Blowout Proof
Thrust Washer Material Virgin PTFE
Valve Style 2-piece
WOG Rating 200 PSI