C-FBV-1
2-Piece, Full Port, Carbon Steel Ball Valves
Series C-FBV-1 2-Piece, Full Port, Carbon Steel Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem. A full port orifice ensures maximum flow capacity, while reinforced PTFE seats, PTFE stem packing, thrust washer and body seal provide maximum safety and high operating pressure/temperature limits. Pressure Rating is 1000psi WOG (non-shock) and 125psi WSP.
Features
- Used in commercial and industrial applications for a full range of liquids and gases
- Designed for maximum safety and high operating pressure and temperature limits
- Full port orifice ensures maximum flow capacity
- Latch-Lok handle locks in open or close position
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific C-FBV-1
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.