B6800
Discontinued
3-Piece, Full Port, Brass Ball Valves
Series B6800 & B6801 3-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications. It features an in-line maintenance design that offers serviceability of all operating parts without disturbing the piping system. The full port orifice ensures maximum flow capacity. Durafill seats, chrome plated brass ball and blow-out proof stem provide maximum safety and highest operating pressure/temperature limits. Model B6800 has threaded NPT connections and Model B6801 has solder end connections. Pressure Rating for 1/4 in. ‒ 1 in. (8 ‒ 25mm) is 600psi WOG (non-shock) and 150psi WSP. 1 1/4 in. ‒ 2 in. (32 ‒ 50mm) is 400psi WOG (non-shock) and 150psi WSP.
Features
- Used in commercial and industrial applications
- In-line maintenance design offers serviceability of all operating parts without disturbing the piping system
- Designed for maximum safety and highest operating pressure and temperature limits
- Available in several sizes with solder and threaded end connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific B6800
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |