B6400
2-Piece, Standard Port, Bronze Ball Valves with Actuator Mounting Pads
Series B6400 2-Piece, Standard Port, Bronze Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It comes standard with actuator mounting pads and the port orifice ensures minimal pressure drop. Durafill seats, blowout proof pressure retaining stem, and chrome plated brass ball provide lasting service. Pressure Rating for 1/4 ‒ 2 in. (8 ‒ 50mm) is 600psi WOG (non-shock) and 150psi WSP. Rating for 2 1/2 in. ‒ 4 in. (65 ‒ 100mm) is 400psi WOG (non-shock) and 125psi WSP.
Features
- Used in commercial and industrial applications for a full range of liquids and gases
- Excellent for throttling and balancing applications of nonabrasive fluids
- Chrome plated brass ball is wiped clean during each operation of the valve
- Latch-Lok handle available
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific B6400
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |