B6000
Discontinued
2-Piece, Standard Port, Bronze Ball Valves
Series B6000 & B6001 2-Piece, Standard Port, Bronze Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. They feature a blowout proof pressure retaining stem and a standard port orifice ensures minimal pressure drop. Durafill and Uniseal seats and chrome plated brass ball provide lasting service. Model B6000 has threaded NPT end connections and Model B6001 has solder end connections. Pressure Rating for 1/4 in. ‒ 3 in. (8 ‒ 80mm) is 600psi WOG (non-shock) and 150psi WSP. 4 in. (100mm) is 400psi WOG (non-shock); 125psi WSP.
Features
- Used in commercial and industrial applications for a full range of liquids and gases
- Chrome plated brass ball is wiped clean during each operation of the valve
- Factory tested and designed for lasting service
- Available in several sizes with solder and threaded end connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific B6000
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.